Possibility to have four 20 mm conduits to same direction without any accessories. Tool-free plugs and reducers can be removed and re-installed without damaging the locking nails. Plugs can be used also to seal 20 mm pipes before casting.
Rotating installation ring enables fast and easy fine tuning of the attachment screw positioning after casting.