Cable Protection System

Sustainable solution with less plugs, screws and simplified installation that saves time and gives a great end result.

The innovative cable protection system makes installing protection for cables faster, easier, and more ergonomic. The system enables a sleek end result with smooth transitions between parts and without any visible clamps. 


The product family includes a metal quick clamp as well as straight 1200 mm long covers, an end piece, and a 90-degree bend with a corrosion-resistant Magnelis® coating.
Available in four different sizes (16, 22, 28 and 34 mm).

More product details

Detailed product information can be found from here:

E-catalog

 

Products

Innovative stainless steel quick clamp for installing cable protections.
M-clamp

Innovative stainless steel quick clamp for installing
cable protections. Clamp is installed first to wall
with only one screw and cable protection snaps on
top of it.

M-cover

1200 mm straight cable protection. Cable protections are coated with Magnelis®. It is an exceptional metallic coating which provides a breakthrough in corrosion protection and is the best choice for a wide variety of applications.

M-bend cable protection
M-bend

Compact 90 degrees bend.
Can be installed with M-clamps or by locking between straight covers.

M-end cable protection
M-end

Compact end piece, only 70 mm long. Can be installed with M-clamps or by locking with straight covers.

Features

 

Documents

Order Information

Product information
Order information
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language