M-list pipe clamp

Perfect for fastening and organizing conduits

abb_m-list-banner_1183x353

Halogen free fastening list for 16 pcs of flexible or rigid conduits (16/20 mm). List can be cut to needed length and attached on top of the other. Ideal for fastening and organizing conduits.

M-LIST_pipe_clamp_installation_1

E-catalog

Detailed product information and documents can be found on the product cards

Enter here

Benefits

Picto_time_effiency_3
Saves installation time.
ABBpictogram_measurement_500x500px
The length of the M-list is 434 mm, and the length of the M-list Mini is 217 mm.
ABBpictogram_concrete_casting_500x500px
Also suitable for use as conduit support in concrete casting.
ABBpictogram_enviroment_care_500x500px
M-list is made out of recycleable LSZH (hf) material. Environmental labels: BVB, Sunda Hus, Svanen

Are you looking for support or purchase information?

Feature

M-list_7
Double clamps

Universal clamps for 16/20mm flexible and rigid conduits. Double clamps ensure secure connection and direction of mounted conduits.

M-list_8
Locking ribs

Locking ribs keep flexible conduits in place so that there is no sliding. Designed so that locking rib is not interfering with fixing of rigid conduits.

M-list_3
Countersunk screw holes

Countersunk screw holes for easy screw mounting of M-list to any surface. M-list is designed for work with various tools Including nail guns.

M-list_7
Pre-marked

Pre-marked for easier cutting in half. Dimension (length) corresponds to the standard width of the hollow wall/ceiling framework. M-list could be also cut in smaller pieces, where needed. And can be attached on top of the other.

M-list_5
Pre marked screw towers

Pre marked screw towers for easy and safe mounting of additional layers of conduits. The lower screw tower should be cross-shaped and the one on top circle. Use even with common carpenter screws.

Technical details:

  • For rigid or flexible (empty or pre-cabled) conduits of nominal dimension 16 mm or 20 mm
  • Maximum recommended number of lists to be mounted on top of each other is 3 pcs
  • Recommended type of screw for mounting 2 lists together: flat headed screws, diameter 3,9 +-0,2mm and minimum length 40 mm
  • Recommended distance between two lists: 1200 mm if 1 story house or building, 600 mm if more than 1 story high building
  • Temperature range for conditions of use: -5 – +40°C
  • For indoor and outdoor applications
  • Type and dimensions of fixing materials used to attach the M-list to wall, floor or ceiling should be in accordance to surface type and mounted loads

Order Information

M-list pipe clamp
m-list mini

Documents

Select region / language