Surface-mounted junction boxes and accessories

AP9-banner
The junction boxes are supplemented by a range of optional equipment, making installation quick and easy. The boxes that are suitable for wet areas have been manufactured using a two-component technology and include membrane cable entries. The knock-out membranes operate as gaskets.

Helping customers make the eco-friendly choice

Our factory in Porvoo is a net-zero site, utilizing 100% renewable energy. The low carbon footprint of the production along with short logistics chains make AP9 and AP10 boxes a more sustainable choice.

Type III Environmental Product Declarations (EPD) are published for AP45, AP9 and AP10 boxes for full transparency regarding environmental impacts across the product lifecycle.

Explore further product information here.

Are you looking for support or purchase information?

Product Sustainability

EcoLabel_with QR_full color_EcoLabel_with QR_full color (002)

Part of the ABB EcoSolutions™ portfolio

The ABB EcoSolutions™ program and product label provide full transparency to environmental impacts across the entire product lifecycle. Products within the portfolio comply with a set of key performance indicators defined in ABB’s circularity framework and carry an external, third-party verified environmental product declaration (ISO 14025).

View this product's circular value and environmental footprint here.
 

Using recycled plastic to save water


Colored AP9, AP10 and AP45 boxes are produced using recycled material, which reduces the product's carbon footprint and saves natural resources, especially water.

By using recycled plastic, we can save 90 litres of water per box (AP9) and lower the carbon footprint by 40%

AP45-saves-water_infographic

Features of AP9 and AP10

Picto_cable-entries_5

Includes 14 membrane cable entries, 3 on each sides and 2 at the bottom.

Picto_halogen-free_1B

High-quality halogen-free material

Picto_drop_7

IP65 enclosure class

Picto_tempereature_4

Mounting temperature -25...+60 °C

Large space for wires and connectors

Picto_material-coating_6

Superior self-sealing membrane cable entries

Picto_time_effiency_3

Quick snap-on cover fastening


Usability of AP9 and AP10

AP9 features

AP10 features

AP9 suface-mounted junction boxes in colors signaling purpose of use

Colored AP9 boxes and ProDuct trunking system


The different colored AP9 junction boxes and ProDuct socket outlets can be used to improve the overview fo different installations, for example, in hospitals. Colored socket cover plates are available for the ProDuct system, which can be used to guide the use of socket outlets.
  • Blue socket outlets for auxiliary power distribution
  • Orange socket outlets for UPS backed-up distribution
  • Red socket outlets for IT equipment
  • Green socket outlets for medical safety isolation transformer use

Installation

AP9_Installation_01_open_screwdriver
Open entries with a screwdriver or cable.
AP9_Installation_03_pull_back_cable-
Pull cable back to seal entry. Box enclosure class IP65.
AP9_Installation_02_pull_cable-
Pull cable into box.
AP9_Installation_04_wiring
Large space for wires and connectors.
AP9_Installation_05_sealing
Quick snap-on cover fastening. No screws are needed. Lids have a sealing possibility.

Product range

Documents

See also

Select region / language