Blind switch/push-switch with rotary knob

Pleasant atmosphere in a trice

The blind switch/push-button with rotary knob allows the blind or roller blind to be moved in two different directions of travel with a rotary knob.

The control elements for the blind management system is available in different attractive colours, to suit the ambience.

The blind switch/push-button with rotary knob is available in two different models. One blind can be controlled with the 1-pole version. And two blind motors can be simultaneously controlled via a switch/push-button with the 2-pole version.

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language