Busch-Blind control II

Demands increase – and comfort along with it

Busch-Blind control II is a modular system that, with its different control elements, is used to provide maxim living comfort. Depending on the flush-mounted insert, one can choose between the standard control element, the standard timer control element, the comfort timer control element and the IR control element.

Standard control element


The standard control element allows the blind or roller blind to be moved in the two different directions of travel via a rocker.

Optionally this control element can, depending on the flush-mounted insert, be replaced either with the standard timer control element or the comfort timer or IR control element.

pl-js-control-02

Standard timer control element


With the standard timer control element, roller blinds and blinds can be opened and closed manually and time-controlled. The up and down times per day can be comfortably programmed via the illuminated high-resolution display. In addition, the Busch-Timer® has a vacation function that varies the movement times at random.

Optionally the standard control element can be replaced with this control element.

pl-js-control-03

Standard timer control element


The comfort timer control element offers all the functions of the standard timer element. A total of three Up and three Down times per day can be programmed. Here, too, programming and operation are carried out via the high-resolution display. Roller blinds, blinds and awnings can be controlled with the sun and glass-break sensor via the corresponding flush-mounted insert. With the aid of the integrated temperature sensor the room can be prevented from being heated by moving the blinds as soon as the preset room temperature has been exceeded. Also astro and time commands can be mixed, to switch exterior lighting, for example. And also time-dependent lighting control can be implemented in combination with dimmers.

Optionally the standard or IR control element can be replaced with this control element.

pl-js-control-04

IR control element


The IR control element for the Busch-Blind control II makes local operation possible similar to a mechanical control element and additionally the convenient control via the infrared remote control. In addition to electrical motors, the remote control can also operate lighting and other elements. Roller blinds and blinds can be also be controlled with the sun and glass-break sensor via the corresponding flush-mounted insert.

Optionally the comfort timer control element can be replaced with this control element.

pl-js-control-05

» Link to Busch-Remote control IR remote control

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language