Maximum sensitivity that reaches up to a distance of 12 metres. The Busch-Presence detector premium KNX detects even the smallest movement, which means that also seated persons experience the ideal lighting atmosphere and pleasant room climate. And it can do even more: It dims the brightness continuously to the setpoint, regulates heating and cooling to the minutest degrees and switches delayed via 5 logic channels, ideal for gates and staircase lighting. And even more: With 24 freely programmable infrared channels it controls everything that is being used. Efficiency with variety.
Practical for adjustments: The Busch-Presence detector can be set to programming mode without a ladder with an IR remote control and then conveniently programmed from the PC.
2-in-1 presence and room temperature controller
Programming without a ladder
Submit your inquiry and we will contact you