Busch-Watchdog 180 flush-mounted All Weather 44

This switch senses when you need it

bm-allwetter-alpinweiss

The convenient home help. The flush-mounted Busch-Watchdog 180 All Weather is the ideal movement detector for wet rooms and outdoors. They react as soon as they register body heat. And they leave no one standing in the dark. The flush-mounted Busch-Watchdog 180 All Weather is protected against moisture and theft.

Are you looking for support or purchase information?

Overview of colours


pl-bm-allwetter-02

Tips for industry solutions

They are of useful assistance in wet rooms such as industrial kitchens or underground car parks. They switch the light automatically on and off. And since it can get wet rather quickly here during cleaning work, the flush-mounted Busch-Watchdog 180 All-Weather is protected against water splashes. That is why it always functions, and is not only attractive but also very safe.

pl-bm-allwetter-01

The optimum shape

A flush-mounted movement detector must match perfectly with its surroundings while at the same time reliably fulfilling its detecting function. The flush-mounted Busch-Watchdog 180 All Weather is optimally designed for this. Not too flat and not too high. Nothing escapes their notice. The flush-mounted Busch-Watchdog 180 All Weather in the design of switch range All Weather 44 is available in the colours brown, white, aluminium silver, alpine white and anthracite.

Main benefits

  • They are of useful assistance in wet rooms such as industrial kitchens or underground car parks
  • They switch the light automatically on and off
  • And since it can get wet rather quickly here during cleaning work, the flush-mounted Busch-Watchdog 180 All-Weather is protected against water splashes

Main features

  • Makes possible the largest detection of the area to be monitored
  • Mounting height: 1.20 m; Detection range: 9 m frontal, 4 m to each side
  • Mounting height: 2 m; Detection range: 12 m frontal, 8 m to each side
  • Mounting height: 2.50 m; Detection range: 15 m frontal, 10 m to each side

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language