Busch-Watchdog 220 MasterLINE KNX premium

Technology of the highest standard. For special tasks.

bm-220-knx

The Busch-Watchdog not only looks good. It also impresses with its inner quality. High-quality, intelligent technology adds a new dimension to safety. And it gives one a feeling of safety, inside and out. The intelligent Busch-Jaeger movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

Are you looking for support or purchase information?

Aside from the extensive equipment of the Busch-Watchdog 220 MasterLINE KNX, this movement detector offers additional interesting functions. With its innovative bus-based KNX technique it offers even more convenience with four movement channels. It has a twilight and brightness switch with up to three switching thresholds.

It impresses with ten logic functions to implement complex scenarios. In combination with the Busch-ComfortTouch® the entire house can be individually controlled and monitored - for example, the lights, heating, air-conditioning system, blinds, safety, entertainment and information. And, if desired, also via smartphone or tablet as remote control.

Overview of colours


The Busch-Watchdog 220 MasterLINE KNX premium is available in the modern colours white and silver metallic.

pl-bm-220-premium-knx01

Comfortably controlling all functions


With the practical IR remote control you are always fully in charge of safety and comfort. The settings can be handled easily without a ladder or an electrical installer. For example, brightness switching threshold, presence simulation or continuous light On/Off.

pl-bm-70-04-abb

» Link to IR remote control

Products and Documentation

Product browser
Documentation
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language