Busch-Watchdog 220 WaveLINE

Extra versatile. For special tasks.

The Busch-Watchdog not only looks good. It also impresses with its inner quality. High-quality, intelligent technology adds a new dimension to safety. And it gives one a feeling of safety, inside and out. The intelligent Busch-Jaeger movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

Are you looking for support or purchase information?

This model was designed especially for living concepts and additionally offers the technology of the Busch-Watchdog 220 MasterLINE. Since it operates with radio signals, the functions of the sensors and actuators are spread over both devices. The sensor can be mounted in any location - preferably where it has the best overview. Several Busch-Watchdog 220 WaveLINE can be assigned to a single actuator. This allows angled and hilly areas to be completely monitored. The device operates without cables. Its operation is especially economical because the high-performance batteries last up to ten years. If it detects a movement, it radios the switch-on signal to the built-in actuator, which can even be installed in a deep flush-mounted socket outlet underneath a push-button. The battery test is carried out on the device.

The transmission of a low-battery telegram is possible.

Overview of colours


The Busch-Watchdog 220 WaveLINE is available in modern colours - white, anthracite, brown and silver metallic.

pl-bm-220-premium-01

Main benefits

  • This model was designed especially for living concepts and additionally offers the technology of the Busch-Watchdog 220 MasterLINE
  • Since it operates with radio signals, the functions of the sensors and actuators are spread over both devices
  • The sensor can be mounted in any location - preferably where it has the best overview
  • Several Busch-Watchdog 220 WaveLINE can be assigned to a single actuator
  • This allows angled and hilly areas to be completely monitored

Main features

  • This movement detector has a detection range of 220°
  • The coverage is 16 meters to all sides
  • It has four detection levels without any gaps
  • Additional features of these innovative devices include ground and rear-field detection, creep zone protection and automatic switch-on of light when stepping out of the door
  • Second detection level of 1 m towards all sides as well as second switching output (first the path illumination, then main entrance illumination)

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language