Busch-Watchdog PRO 220° select BT

The Busch-Watchdog combines sleek design with high-quality, intelligent technology, enhancing safety both inside and out. The smart motion detectors ensure nothing is missed, responding instantly when needed.

Are you looking for support or purchase information?

2cka006800a3082



The pleasantness of safety


The intelligent Busch-Watchdog PRO movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

Download the brochure which includes all essential informations.

Download


2CKA006200A0862_C

01

Studio White

RAL9016

Coverage zone



Creep-under protection

Level 3 establishes an anti-creep safeguard, ensuring that undetected traversal adjacent to the domicile’s perimeter is impracticable without being detected.
  • radial up to 16 m
  • horizontal up to 32 m
  • plus sensitive rear field coverage
  • with clear coverage indication
  • with fast switching relay
  • animal zone to prevent false detection

Connection



Adaptable integration with your device

The various options that the Busch-Watchdog PRO offers also result from the consistent operating logic. Whether directly on the potentiometer or via the app, all parameters can be finely adjusted. Every movement is recorded precisely.
280 fam

Conventional

Conventional 90°, 220°, 280° select. The four variants are suited for classic installation. They can also be operated remotely via an app.

Easy and fast to install


Three mounting options create maximum freedom for any architecture: Single-point mount, ceiling mount, corner mount. The stable design ensures precisely defined detection ranges and consistently clean switching in the long term.
  • Balanced wall mounting
  • Simplified ceiling installation
  • Flexible angled mounting
  • Comprehensive corner mounting


product3
product2
lamp1


icons-3

Interference suppressed

No light is switched on in the event of certain heat effects: bushes moved by the wind, warm exhaust air or small animals whose movements are excluded by the optional selective detection lenses. Efficiently precise.
icons_4

 Range stabilized

The precise range stabilization is based on variable sensitivity. In winter, it is reduced when the difference between body temperature and air is high, and increased in summer when the difference in temperature is lower. The detection area is aligned with one meter accuracy.


Related products





Products and documentation


Product browser
Documetation
Loading documents


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language