Busch-Watchdog PRO 280° WL

The Busch-Watchdog combines sleek design with high-quality, intelligent technology, enhancing safety both inside and out. The smart motion detectors ensure nothing is missed, responding instantly when needed.

Are you looking for support or purchase information?

Busch-Watchdog280



Technology that reassures


The intelligent Busch-Watchdog PRO movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

With a corner adapter, two sides of the house can be detected with the Busch-Watchdog 280°. Additional features of these innovative devices include ground and rear-field detection, creep zone protection and automatic switch-on of light when stepping out of the door.


Five color variants for even more


Design can be many things. Here we make a clear statement: the Busch-Watchdog PRO is not there to attract attention, but to constantly react in the background. Yet if you walk past it every day, you will still notice it because its shape and color blend in with the beautiful architecture. A design for detail.

Download the brochure which includes all essential informations.

Download

2CKA006200A0862_C

01

Studio White

RAL9016

2CKA006800A3074_C

02

Aluminum silver

RAL9006

2CKA006200A0866_C

03

Stainless steel

2CKA006200A0858_C

04

Brown

RAL8017 (darker)

2CKA006800A3078_C

05

Anthracite

RAL7016

Coverage zone



280

The perfect for architecture with many angles

If a motion detector is installed at the corner of a house, it must be able to detect more than two viewing directions and span a angle of even more than three times 90°: Not even a single centimeter around the house may be missed. To achieve this, the horizontal coverage areas together extend up to 32 meters and up to 16 meters in the center.
  • center up to 16 m
  • in any direction up to 32 m
  • plus sensitive rear field coverage
  • with clear coverage indication
  • with fast switching relay

Connection



Adaptable integration with your device

The various options that the Busch-Watchdog PRO offers also result from the consistent operating logic. Whether directly on the potentiometer or via the app, all parameters can be finely adjusted. Every movement is recorded precisely.
280 fam


connect_bt

Conventional

Conventional 280°. This variant suits classic installation. It can also be remotely operated via app.
3e78567e713e2da0d765087eafb657ef

Wireless/Bluetooth 280°

If the Busch-Watchdog is located at a suitable point - e.g. the garage - detection output could be integrated into ABB-free@home® ecosystem to remote control e.g. the lighting in another area, such as the entryway to the house, through wireless technology.

Easy and fast to install


Three mounting options create maximum freedom for any architecture: Single-point mount, ceiling mount, corner mount. The stable design ensures precisely defined detection ranges and consistently clean switching in the long term.
  • Balanced wall mounting
  • Simplified ceiling installation
  • Flexible angled mounting
  • Comprehensive corner mounting


product3
product2
lamp1


icons-3

Interference suppressed

No light is switched on in the event of certain heat effects: bushes moved by the wind, warm exhaust air or small animals whose movements are excluded by the optional selective detection lenses. Efficiently precise.
icons_4

 Range stabilized

The precise range stabilization is based on variable sensitivity. In winter, it is reduced when the difference between body temperature and air is high, and increased in summer when the difference in temperature is lower. The detection area is aligned with one meter accuracy.


Related products





Products and documentation


Product browser
Documetation
Loading documents


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language