Busch-Radio BTconnect DAB+

The new generation BTconnect DAB+

The utmost in comfort. Listening to regional radio programs in the highest quality. And streaming one’s own music from the smartphone, tablet or laptop via Bluetooth according to one’s mood and fancy. The Busch-Radio BTconnect makes it possible.

Are you looking for support or purchase information?

What is DAB+ digital radio?

“Digital Audio Broadcasting” (DAB) is a technology that will eventually replace the older FM band as the new transmission standard.
An increasing number of European countries are transitioning to DAB+ and have begun to roll-out new digital stations. The roll-out specifics will vary from country to country.

General advantages of DAB+ for the listener:

  • Large variety of stations
  • Perfect sound quality thanks to a more efficient use of available bandwidth
  • Digital reception, with or without the Internet
  • Noise-free transmission without annoying frequency searches
  • Additional services such as weather and traffic information, in the form of text and images

Digital radio - a new generation

Advantages

  • DAB+ and FM reception
  • Best sound quality, no interference
  • High-resolution color display for additional provided services, such as the display of song titles
  • Sleep/alarm call function
  • Stereo/mono switch
  • Extension input to remote-controlled ON/OFF switches
  • Line-out output (AUX) for connecting to external amplifiers
  • Screwless terminals for connecting two loudspeakers
  • Music streaming from mobile devices to the in-wall radio and the connected flush-mounting speakers
  • Pairing of the radio with mobile Bluetooth loudspeakers to play radio stations

BTconnect DAB+


The Bluetooth interface makes it possible to stream all music content from the mobile device to the in-wall device. The speakers used for playback are flush-mounted and conveniently out of the way. Radio broadcasting can also be transmitted to paired Bluetooth loudspeakers.

 


Multifunction rocker


The elegant control element of the Busch-Radio BTconnect DAB+ provides convenient and intuitive selection of all desired functions.

pl-mm-radio-digital-02

Highlights

Services & Tools

Products and Downloads

Loading documents
Select region / language