KNX room temperature controller with touch sensor

The module for all systems

Heating to suit requirements is the key to saving energy. The rule of thumb is impressive: One degree less means about six percent energy savings. Great potential when one thinks about the different heating requirements at different times of day. For example, less heat is usually needed at night or when away. And there are also differences from room to room: Some prefer the bedroom to be comfortably cool with a warm bath in the morning for living comfort. With Busch-Jaeger, the heating system operates independently – according to your specifications.

KNX sensor technology offers numerous possibilities for controlling the room temperature.

Multifunction control elements meet the highest demands for comfort and technology and can be implemented in the ABB i-bus® KNX system as well as in the ABB Powernet KNX system which can be retrofitted.

The KNX room temperature controller with touch sensor is suited for heating or cooling of ventilator convectors or conventional systems. It allows rooms to be fully air-conditioned. The temperature can be adjusted precisely for personal comfort. Even very large rooms can be heated or cooled to a comfortable temperature quickly – with additional air-conditioning units.

As module of a KNX system the KNX room temperature controller with touch sensor can be combined with the switch ranges and colours and perfectly integrated into every overall system. The version with touch sensor can also be used as room control unit. This makes it particularly attractive for sophisticated demands and more exclusive objects.

Highlights


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language