Room temperature controller with value display

For precise and timely warmth

Heating to suit requirements is the key to saving energy. The rule of thumb is impressive: One degree less means about six percent energy savings. Great potential when one thinks about the different heating requirements at different times of day. For example, less heat is usually needed at night or when away.

With the room temperature controller from Busch-Jaeger you can set the temperature as desired via the rotary control element. The viewing window always displays the current temperature of the room. This shows you at a glance whether the desired warmth has been reached.

Model selection


The Busch-Jaeger room temperature controllers are available in different versions. One additional function, for example, is the night-time temperature reduction including control lamp.

pl-rt-istwert-03

Highlights


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language