Room thermostat

For precise and timely warmth

rt-regler

Heating to suit requirements is the key to saving energy. The rule of thumb is impressive: One degree less means about six percent energy savings. Great potential when one thinks about the different heating requirements at different times of day. For example, less heat is usually needed at night or when away.

With the room temperature controller from Busch-Jaeger you can set the temperature as desired via the rotary control element.

Model selection


The Busch-Jaeger room temperature controllers are available in different versions. One additional function, for example, is the night-time temperature reduction including control lamp.

Also available is a special room temperature controller for floor heating, which cares for the pleasant room temperature desired via a remote sensor and thermal recirculation.

pl-rt-regler-03

Main benefits

  • With the room temperature controller from ABB/Busch-Jaeger you can set the temperature as desired via the rotary control element
  • The temperature controller is used to control the temperature in closed rooms
  • They are available in the following switch ranges: Busch-Duro 2000® SI, Reflex SI, alpha, impuls, future® linear, solo®, Busch-axcent®, carat® and pure stainless steel

Main features

  • With built-in slide switch and control lamp for nightly reduction of 4 K
  • Control knob for selecting the desired room temperature
  • Energy-saving

Highlights

Select region / language