For example, less heat is usually needed at night or when away. And there are also differences from room to room: Some prefer the bedroom to be comfortably cool with a warm bath in the morning for living comfort. With Busch-Jaeger, the heating system operates independently – according to your specifications. Up to four switching times per day can be freely adjusted for each day of the week with the room temperature controller. Also integrated is an automatic summer/wintertime switch-over.
Also available is a special room temperature controller with timer for floor heating, which cares for the pleasant room temperature desired via a remote sensor and thermal recirculation.