TB16-23 combination thermostat

Modern and effortless temperature control

Shift to modern and easy temperature control with Bluetooth connection.

The ABB TB16-23 combination thermostat is used like a conventional thermostat with a control knob. It can also be connected to the ABBEcoHeat mobile app, with which you can set the operating mode or create your own energy savings program. The ABB TB16-23 combination thermostat enables an easy way to control the room temperature in your home according to your own needs.

The modern design of the thermostat fits your home decor seamlessly. The TB16-23 thermostat is available in the Jussi and Impressivo series. Choose a design to fit your home decor by selecting the Design cover frame around the Impressivo thermostat. It comes in various colors and materials.

Thermostat meets the requirements of EcoDesign.

Properties

  • The thermostat operates in the floor, room, combination or power controller mode. 
  • It ensures that the temperature is as you like it in each room.
  • The thermostat can be used to control electric and water-circulation-based underfloor heating (the NC relay function can also be selected using the mobile app).
  • The ABB TB16-23 thermostat also includes a conventional input for external control, which can be used to set very low temperatures during a longer absence, for example.
  • Meets the requirements of the EcoDesign EU 2015/1188 regulation.
Weekly schedule

Set separate temperature settings for different days of the week and periods. You no longer need to set the temperature manually every day, as the weekly schedule sets the temperature for you.

Easy installation

The high-quality connectors, low structure and sturdy screw mounting make the thermostat easy to install.

ABBEcoHeat mobile app

Use the ABBEcoHeat mobile app to easily and energy-efficiently control the thermostat’s operating mode and weekly schedule. The app is free of charge and available for iOS and Android phones in app stores.

Smart weekly schedule

The weekly schedule function allows you to set separate temperature settings for different days of the week and periods. You no longer need to set the temperature manually every day, as the weekly schedule sets the temperature for you. It not only adds comfort but also helps you save money and energy in the long run.

The weekly schedule allows you to set different temperatures for the weekend and weekdays or during the day and night. As a result, you have full control over room temperatures in your home – always with optimal comfort and energy efficiency.

Example:
At work from 7 am until 4 pm: Eco mode, +19 °C
At home from 4 pm until 7 am: Comfort mode, +21 °C

If you want, you can lower the temperature in certain rooms (in the foyer or craft room) when they are not used to reduce total energy consumption.

 

Technical data:

Technical data:
Bluetooth: Version 5
Operating voltage:
230V - 50Hz
Maximum load:
16A (resistive)
Operating temperature:
+5°C/+35°C
External control:
230V - 50Hz
IP class:
IP21
Sensors:
Internal room sensor,
external NTC floor sensor.

Are you looking for support or purchase information?

Order information

Type Product ID. Description Package
 TB16-23-916
2TKA00005263
 BT combination thermostat, 16A, SAGA™  1/10
TB16-23-214 2TKA00005259
BT combination thermostat, 16A, Jussi 1/10
TB16-23-84
2TKA00005260
BT combination thermostat, 16A, Impressivo White 1/10
TB16-23-884
2TKA00005261 BT combination thermostat, 16A, Impressivo Matt White
1/10
TB16-23-885
2TKA00005262 BT combination thermostat, 16A, Impressivo Matt Black
1/10

SAGA™

TB16-23-916

Impressivo white

TB16-23-84

Impressivo matt white

TB16-23-884

Impressivo matt black

TB16-23-885

Documents

Download Mobile App

ABB EcoHeat app iconABBEcoHeat application

Settings easily with a phone.
An installer or end user can modify the advanced functions of the thermostat with the free ABBEcoHeat application.

See also

Select region / language