Emergency switch heating

The switch to prevent something worse

The heater emergency switch is the main switch for the entire heating system. The switch is installed outside the boiler room and indicates clearly visibly via the control lamp whether the system is operating. Especially for gas or oil heating is a heater emergency switch recommended, since the switch allows the entire heating system to be switched off in the event of an emergency without having to enter the boiler room.

Model selection


In certain versions the heater emergency switch is available with labelled rockers or frames. It has a red spherical cap integrated into the rocker to indicate the status.

pl-st-heizung-02

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language