Stroboscope light signal, SM

Lightning flashes already warn from afar

st-lichtsignal

The surface-mounted stroboscope light signal has a flash tube installed which emits bright, widely visible light flashes. In private areas, for example, the light signal can be used in connection with movement detectors to scare off intruders. The water-protected housing is impact-resistant and ideally suited for mounting in outdoor areas or in commercially used rooms.

For areas of application where the light signal must be visible from a long distance, when the pH-value has been exceeded in a water treatment plant, for example, the stroboscope light signal alerts with bright flashes.

The device is also suited for signalling fault messages since the light flashes are also reflected from walls and thus indirectly visible.

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language