Assistance request system

Assistance request system

A request for assistance in service facilities

A request for assistance in service facilities with room-specific or area-specific buttons for assistance requests.

The alarm buttons are usually installed near beds, toilet facilities and kitchens. The light outside the room or other area shows where the alarm was set off. The alerts are centrally managed. When an alarm is given, the buzzer sounds, and the indicator light panel indicates the location of the alert.
The central light panel buzzer can be acknowledged while the actual alarm can only be checked / turned off from the location of the alert.
 

Access product information

E-catalog
Assistance request system

See also

Downloads

Select region / language