Leak guard

signal leak guard in kitchen

Leak guards monitor water-using devices and household appliances, as well as structures where there is a high risk of moisture damage.

Operation

A leak guard requires a sensor, e.g., a tape sensor or a pair of wires with exposed ends attached to the monitored item. When water or moisture enters the space between the wires, the leak guard is triggered. The alarm is acknowledged with a button. The indicator light remains lit until the moisture is removed.

The information detected by the leak guard can be transmitted to mobile devices through either the KNX- or the ABB-free@home-system.
 

Access product information

E-catalog
leak guard

Automatic cut-off of water supply

By connecting a supplementary relay to the magnetic valve it is possible to automatically cut off the water supply when an alarm is triggered.

Alternatively, a leak guard can be connected with a BI-F-2.0.1 input unit to the free@home system. A Second option is to use SA-M-8.8.1 input/output unit installed on a DIN rail. This allows the alert information to be transmitted to mobile devices.
 

Leak guard and connection to ABB-free@home home control system

The leak guard can send its information directly to mobile devices via ABB-free@home, enabling a quick response to situations. Upon detecting moisture, the device can not only activate an alarm but also automatically shut off the water supply, minimizing potential damage and effectively from water leaks. Additionally, the system provides continuous monitoring, enhancing safety and peace of mind in everyday life.

mies ja nainen käyttämässä tabletilla Free@home käyttöliittymää
ABB-freeathome-app-icon-large
Signal leak guard

See also

Downloads

Select region / language