Global site

Busch-steplight®

Provides orientation and increased safety in the dark

Two in one: Busch-steplight® is a SCHUKO® socket outlet insert which has an integrated light for orientation. The LEDs provide excellent orientation in rooms, hallways or staircases when it is dark. An advantage in comfort in every living environment, and also ideally suited in homes for the elderly or as nightlight in children's' rooms.

Two LEDs create a vertical cone of light, which shines downwards out of the socket outlet. The light for orientation can be switched off at any time via a separate Switch. 
Main benefits
  • Socket outlet with light for orientation which can be deactivated
  • Light cone provides orientation in the dark
  • Ideal for hospitals

Main features

  • Night orientation light
  • Shuttered
  • With separate connection cables for switch contact
  • Resistant to aggressive media, e.g. ammonia, benzine, oils, greases, alcohol, cleansing agents, in normal concentrations

Highlights