Global site

SCHUKO® socket outlet Safety+ with shutter

Current is useful, but also very hazardous

The SCHUKO® socket outlet Safety+ with shutter (increased contact protection according to VDE 0620) offers greater protection from dangers of electricity. In contrast to inserts that are fitted later, it has the product guarantee of the VDE mark of conformity. The socket outlet is easy to use and the design is unaffected.

SafetyPlus logo for SCHUKO socket outlet Safety+

Main benefits
  • More protection from the dangers of electricity
  • Familiar comfortable operation
  • The socket outlet is easy to use and the design is unaffected

Main features

  • The shutter only opens with simultaneous pressure on both openings
  • Retrofitted "Teddies" are deceptive and do not conform to VDE regulations
  • The shutter is firmly attached to the socket outlet and cannot be accidentally removed

Highlights