Efficient Speed Controller with Bluetooth connection

MSC230 moottorisäädin tehoskas moottorisäädin bluetooth yhteydellä

Control your fan speed and save energy

The Speed Controller MSC230 is an effortless solution for improving ventilation in bathrooms or other facilities to reduce humidity. It can also be connected to the ABBEcoControl mobile app, with which you can create your own energy saving program. 

Two ways to operate

Control knob

Adjust the speed traditionally using the control knob.

Moottorisäätimen ohjaustavat
ABBEcoControl mobile app

Connect to the ABBEcoControl mobile app and create energy-saving program. The app allows you to create a weekly schedule that automatically switches between normal mode and eco speed. For example, by automatically lowering the ventilation when absent.

Energy savings through optimization

Moottorisäädin msc230
Save on energy costs

By optimizing the power and operating time of the speed controller, energy costs can be reduced. This also increase comfort.

Timer Functions

The timer functions of the speed controller allow you to set specific times for the fan use. This prevents unnecessary operation of the fan, for example, at night or when the spaces are unoccupied.

Extending Lifespan

Optimized usage reduces wear and tear on devices, which can extend the lifespan of fans and other ventilation equipment. This also reduces maintenance costs in the long run.

Series

Tehokas moottorisäädin MSC230 Bluetooth-yhteydellä
Jussi
Tehokas moottorisäädin MSC230 Bluetooth-yhteydellä
Impressivo
Tehokas moottorisäädin MSC230 Bluetooth-yhteydellä
SAGA™

Available in Jussi, Impressivo, and SAGA™ series.

Note: Frames are not included in the delivery.

 

Technical data

  
Bluetooth: Version 5
Operating voltage: 230 V - 50 Hz
Load: 230 VA (0,1-1A)
Operating temperature: +5°C/+35°C
Fuse: 3 A
IP class: IP21

Are you looking for support or purchase information?

ABBEcoControl mobile app

Create Your Own Energy Saving Program

With the application, you can create a weekly schedule that automatically switches between normal mode and eco speed. For example, when the spaces are unoccupied. The weekly schedule function allows you to set separate settings for different days and periods of the week.
The app allows the user to monitor the operation

It indicates the hourly running speed for the previous seven hours and the daily average running speed for the previous seven days. The tracking information can easily be generated to an e-mail.

Download ABBEcoControl mobile app

The app is free of charge and available for iOS and Android phones in app stores.

ABBEcoControl mobiilisovellus

Order Information

Documents

Detailed product information and documents can be found on the product cards

Enter here
Select region / language