All Weather 44

Water barrier

allwetter44

With IP 44 protection, this range resists the worst of the elements and therefore completely justifies the name. In the workshop or on the terrace - these highly impact-resistant and weather-proof devices are the right choice.

The advantages of flush-mounted installation and the demands made on water protected devices have been combined in this range. All devices are supplied with sealing rings. Large-size, easy-to-operate rockers and cover plates of the range are mounted on the standard flush-mounted inserts. This makes the use of commercially available flush-mounted boxes possible. The range includes "special solutions" such as telephone, antenna, etc., as well as special designs for hospitals. The material used is impact-resistant and dimensionally stable and thus guarantees very good breaking and weather resistance. All Weather 44® therefore meets the protective regulation of IP 44.

 

Overview of colours


pl-allwetter44-01

Integration of special connections


Via the intermediate ring with hinged lid many Busch-Duro 2000® SI or Reflex SI inserts can also be used outdoors.

pl-allwetter44-02

Versatile use


This switch range is available in 1gang to 3gang cover frames. They can be mounted horizontally.

pl-allwetter44-03
Main benefits
  • The variety of available rockers and central units leave nothing to be desired
  • All devices are provided with sealing rings and can be mounted onto standard flush-mounted inserts in commercial flush-mounted socket outlets
  • Via the intermediate ring with hinged lid many Busch-Duro 2000® SI or Reflex SI inserts can also be used outdoors

Main features

  • This switch range is available in 1gang to 3gang cover frames
  • Cover frames can be mounted horizontally
  • Material cover: Thermoplastic cover (PC), impact-proof and fracture-resistant, UV-resistant, weather-proof, free of PVC and halogen
  • IP 44 type of protection

Highlights

Select region / language