Busch-axcent®

Individuality with an accent

axcent_1183x353

Express yourself. Enjoy freedom with bright colours and high gloss surfaces. Such choice brings joy. Each room can have accessories in a different colour, each room can have a different personality. Straight lines and bold edges perfectly correspond with the modern style of furnishing. Primary colours can be used as a colour-key for quick and efficient organisation of appliances and equipment.

Main benefits:

  • premium light switch range includes electronics (dimmers, movement detectors, temperature controllers, USB charging, blind control, etc.)
  • includes also building automation products - KNX, free@home, door communication
  • screwless terminals (screw terminals in socket outlets available as well)
  • primary colours can be used as a colour-key for quick and efficient organisation of appliances
  • available certificates: VDE, ÖVE, KEMA, EAC, CE, CCC

Main features:

  • white cover plates combined with 11 colour variants of cover frames
  • up to 5-gang frames for horizontal and vertical installation
  • range 60 (60 mm installation screw distance)
  • SCHUKO and PIN-earth socket outlets
  • covers made from thermoplastic (PC), UV resistant, free of PVC and halogen
  • NEW: now also with metal cover frames; available are the colours black matt, platinum and titanium
boy_390x195

Are you looking for support or purchase information?

Busch-axcent®  colour variants

axcent_white_192x192
studio white / white

axcent_maison-beige_192x192
studio white / maison-beige

axcent_entree-grey_192x192
studio white / entrée grey

axcent_chateaux-black_192x192
studio white / château-black

axcent_Yellow_192x192
studio white / yellow

axcent_green_192x192
studio white / green

axcent_red_192x192
studio white / red

axcent_blue_192x192
studio white / blue

axcent_black_192x192
studio white / black

Busch-axcent® selected functions

 

Services & Tools

Go for more

Product browser
Documentation
Loading documents
Select region / language