Busch-Duro 2000® AP

Timeless elegance for surface mounting

buschduro2000ap

Surface-mounted, dry. Even when cables are surface-mounted, you don't have to sacrifice attractive switches and socket outlets. Elegant boxes with soft radii are the hallmark of the Busch-Jaeger surface-mounted product range, with large illuminated rockers which are universally acclaimed.

 

Nothing on fire here


By using a mounting plate (as specified by insurance companies) these boxes can also be mounted on flammable surfaces. By folding over the edge of the mounting plate, the two plates can be attached to each other and in this way also used as a combination.

sp-buschduro2000ap-02

Diversity of the range


The entire flush-mounted range Busch-Duro 2000® SI/SI Linear, Reflex SI/SI Linear, future®/future® linear and alpha can be installed as surface-mounted range in connection with the corresponding surface-mounted housing. For use with cable ducts, the duct lead-ins are available for elegantly positioning the housing directly on the cable duct.

sp-buschduro2000ap-03

Versatile use


This switch range is available in 1gang to 3gang cover frames. They can be mounted vertically or horizontally.

sp-buschduro2000ap-04
Main benefits
  • By using a mounting plate (as specified by insurance companies) these boxes can also be mounted on flammable surfaces
  • The entire flush-mounted range Busch-Duro 2000® SI/SI Linear, Reflex SI/SI Linear, future® linear and alpha can be installed as surface-mounted range in connection with the corresponding surface-mounted housing
  • For use with cable ducts, the duct lead-ins are available for elegantly positioning the housing directly on the cable duct

Main features

  • Surface-mounted switch range
  • This switch range is available in 1gang to 3gang cover frames
  • Cover frames can be mounted vertically or horizontally

Highlights

Select region / language