Busch-Duro 2000® WDI

The specialist for extreme conditions

buschduro2000wdi

In connection with cable lead-ins of type 2070 and 2071, this range is resistant to most aggressive oils, greases, cleaning agents and solutions, hydrocarbons as well as organic and inorganic bases in normal concentrations. Prerequisite, however, is that normal concentrations are not exceeded. The contact parts, screws and nuts have additionally been made with hard surfaces. That is why Busch-Duro 2000® WDI is especially suited for industrial, commercial and agricultural operations.

Main benefits
  • The specialist for extreme cases
  • Whether heat or cold, water or chemicals - even under extreme conditions these types remain resistant
  • Special materials, clever design and a high quality finish make them almost indestructible

Main features

  • Water-proof, industrial
  • IP 66 type of protection
  • Resistant to the majority of aggressive media such as oils, grease, detergents, as well as organic and inorganic bases (if normal concentrations are not exceeded)

Highlights

Select region / language