future® linear

Embrace the unknown

future_switch_1183x353

Timeless design combined with functionality, make for the perfect wiring accessory. Clear straight lines and harmonious colors which will last forever. Light switch with a soft and velvety touch fascinates the senses. Perfectly matches a modern style of living. Endless delight.

Main benefits:

  • premium light switch range includes electronics (dimmers, movement detectors, temperature controllers, USB charging, blind controls, etc.)
  • includes also building automation products - KNX, free@home, door communication
  • soft-touch surface in white and black color
  • screwless terminals (screw terminals in socket outlets available as well)
  • available certificates: VDE, ÖVE, KEMA, EAC, CE, CCC

Main features:

  • 5 colors of covers and frames
  • up to 5-gang frames for horizontal and vertical installation
  • range 60 (60 mm installation screw distance)
  • SCHUKO and PIN-earth socket outlets
  • Covers made from thermoplastic (PC), UV-resistant, free of PVC and halogen
future_girl_390x195

Are you looking for support or purchase information?



future® linear color variants

anthracite2_192x192
anthracite

ivory2_192x192
ivory white

aluminiumsilver2_192x192
aluminium silver

white2_192x192
white

black matt_192x192
black matt

white matt_192x192
white matt



future® linear selected functions

Control at your fingertips with ABB Trevion®

Trevion_key visual_future linear
Whether on the surface of the control panel or on an integrated display - experience a new kind of control. Customizable icons visualize the multiple functions you have integrated into your switch. This is intuitive control combined with innovative technology.


Services & Tools



Go for more

Product browser
Select region / language