Niessen luxury mechanisms

Sky.Ambiente2

At Niessen, we are proud to have been offering the market the same mechanism concept for our luxury series for over 40 years. This extended lifespan would not have been possible without the trust of all those installing and using it. This trust has been earned on merit alone, through quality, reliability, safety, ease of installation and always remaining at the leading edge of styles.


Explode_Sky_Interruptor
Switch composition


Features:

- 250 V ~
- 10 AX / 16 AX
- IP21
- EC Declaration of Conformity compliant with:
- Low Voltage Directive 2006/95/EC
- European RoHS Directive 2011/65/EU
- IEC 60669-1
- UNE-EN 60669-1
- UNE 20324-REBT-BT27 - IP21
- Aenor product certification compliant with:
- UNE-EN 60669-1
- UNE-EN 60669-1/A1
- UNE-EN 60669-1/A2

Explode_Sky_Enchufe
Socket composition


Features:

- 250 V ~
- 16 A
- IP21
- EC Declaration of Conformity compliant with:
- European RoHS Directive 2011/65/EU
- IEC 60884-1
- UNE-EN 20315
- UNE 20324-REBT-BT27 - IP21
- Aenor product certification compliant with:
- UNE 20315-1-1
- UNE 20315-1-2
- UNE-EN 60669-1/A2

Select region / language