Multimedia functions

Individual connectivity for multiple applications

header-multi-sky

The customers expect an optimum access to the means of communication and its integral use.  Niessen offers connections and combinations for almost every type of requirement. From a USB power adapter through access to the network and internet connection up to connections for high quality video, data and images. 

The range consists of multimedia solutions for voice communication, data and images: 2RCA, 3RCA, VGA, HDMI, Mini-jack and a jack socket. Individual elements, but in addition, combined functions are offered in the same window.

Main benefit

    • Integration in the Sky Niessen series
    • Functional diversity for video, data and image transmission
    • HDMI and USB with screw connection or direct connection option
    • Hotel, conference room and audiovisual applications.
    •  

Main features

    • Built-in installation
    • USB socket: Type A, compatible with USB-2.0
    • The HDMI is compatible with the SAT or DVD/Blu-Ray receptor in a plasma, LCD or LED TV
    • VGA for connectors of 15-pin
    • The plates have two holes through their rear end giving the possibility to use a flange for fixing the cable to the plate and thus avoid disconnections 
    •  

Functions

Sky Niessen-2RCA BL
DVI outlet 2 RCA connection unit with screw connection
Sky Niessen-3RCA-BL
DVI outlet 3 RCA connection unit with screw connection
Sky Niessen-Minijack-BL
DVI outlet mini-jack connection unit with screw connection
Sky Niessen-VGA-BL
DVI VGA connection unit with screw connection
Sky Niessen-2RCA+VGA-BL
DVI 2RCA +VGA connection unit with screw connection
Sky Niessen-Minijack+VGA-BL
DVI VGA + mini-jack connection unit with screw connection
Sky Niessen-HDMI-BL
DVI HDMI connection unit with screw connection
Sky Niessen-USB+HDMI-BL
USB-HDMI connection unit with screw connection
Sky Niessen-USB+HDMI-BL
HDMI female-female connection + USB unit with screw connection
Sky Niessen-HDMI-BL
DVI outlet HDMI female-female connection
Sky Niessen-USB-BL
DVI outlet USB connection unit with screw connection
Sky Niessen-Doble USB-BL
DVI outlet DOUBLE USB connection with screw
Sky Niessen-USB-BL
DVI outlet USB female-female connection
Sky Niessen-Toma altavoz blanco
Stereo Loudspeaker connection box

Combination examples

Tomas-USB-HDMI-RCA-acero-inoxidable-Sky-Niessen_2
USB-HDMI-RCA outlet Sky Niessen
Tomas-RCA-VGA-acero-inoxidable-Sky-Niessen_2
RCA-VGA outlet Sky Niessen
USB-VGA-plata-Sky-Niessen_2
USB-VGA outlet Sky Niessen
Select region / language