USB charger

The ideal location to charge your mobile devices

header-cargador-usb-sky(1183x353)

Now SmartPhones, tablets, cameras or MP3 players can be charged in a fixed place of the house. 

The search for USB charging stations with its own current adaptors and electric cables is now a thing of the past. You can charge up to two SmartPhones, digital cameras o similar devices with batteries. That way, the charge is even more comfortable. For Sky Niessen you’ll be able to choose a double outlet of 1.5mA shared with two connectors; a single outlet of 2A/5V or even a double outlet of 2A/5V each. 

Foto_cargador_usb

Main benefits

    • Integration in the Sky Niessen series
    • A Niessen USB charger can be easily installed replacing an existing socket and also in a place designed to hold a future socket
    • Allows to charge two devices simultaneously 

Main Features

    • Input voltage: 110-230V AC ± 10%
    • Frecuency 50-60Hz
    • Output voltage: 5V DC +5/-5%
    • Output current 8185: 1500mA a 5V DC
    • Output current 8185.2 y 8185.3: 2000mA a 5V DC
Select region / language