Multimedia functions

Individual connectivity for multiple applications

New technologies ask for the maximum connectivity in order to share videos, data and images with the best quality. Niessen believes in Zenit and completes the series with individual modules of 2RCA, 3RCA, VGA, HDMI, mini-jack and speaker socket.


The modularity of the Zenit series allows individual modules to be combined in a way that better fits the customer needs, 1 or 2 module frames are available and 3, 4 and even 7 element combination are possible. Likewise, this connectors can be installed in the workstations and centralizations to give greater functionality to the CEM products.

    Main Benefits
  • Integration in the Zenit series with built in installation
  • Compatibilitywith the work zone thanks to the T1000 adapter
  • Compatible with the Zenit command centralizations
  • Functional diversity for video, data and image transmission.
  • Two different HDMI and USB versions one with screw connection the other with direct connection option
  • Hotel , conference room and audiovisual applications


  • Main features
  • USB outlet: Type A, compatible with USB-2.0
  • The HDMI is compatible with the SAT or DVD/Blu-Ray receptor in a plasma, LCD or LED TV
  • VGA for connectors of 15-pin
  • The plates have two holes through their rear end giving the possibility to use a flange for fixing the cable to the plate and thus avoid disconnections
2RCA outlet connection unit with screw connection
3RCA outlet connection unit with screw connection
MINI-JACK outlet connection unit with screw connection
VGA outlet connection unit with screw connection
HDMI outlet connection unit with screw connection
HDMI outlet connection unit female-female connection
USB outlet connection unit with screw connection
USB outlet connection unit female-female connection
Stereo Loudspeaker connection box

Combination examples

3RCA-VGA-USB-HDMI outlet Zenit
KNXcontrol elements - Doble USB
Select region / language