Zenit

Natural in its habitat

Zenit key visual_1183x353

Zenit is the most comprehensive modular range for all kind of homes and commercial facilities. From the internal components to the external aesthetic proposal, everything works as a single element to elevate the experience of all its users. Simplicity and geometry make Zenit a classic. The great versatility of Zenit has become a smart option both for residential proposals and for professional spaces: hotels, restaurants, shops, etc. The ease of installation, its flexibility and the complete range of functionalities allow to provide tailor-made solutions for all types of architectural projects.

Main benefits:

 

  • Wide range – More than 130 functions in up to 6 finishing, combinable with 2 frame designs, in 14 colors and materials; socket outlets, USB chargers, VDI outlets, temperature & light controls, signaling, protection, sound system, HA & BA
  • Eco-design - Designed following the Eco-Design ISO 14006 regulations. Made in Spain with 100% renewable energy
  • Top in design - Simple and elegant, Zenit is born with a high-rise design. With rectilinear lines, very trendy finishes and full of details that enhance its aesthetics
  • Top in comfort - Today’s modern living spaces demand comfort in every room, Zenit offers solutions for future-oriented lifestyle in residential living environments, in hospitality facilities and commercial buildings in general

Main features:

  • Multi-standard - Fitting in European, American, Asian and Italian boxes. Multi-gang and multi-modular frames
  • Certifications available - CE, AENOR, NF, IMQ, NOM-ANCE, KC, Cم mark and EAC
  • ABB i-bus® KNX - Zenit presents a range of fully modular KNX sensors that can be combined with all the frames of the range 
  • ABB-free@home® - Integrated with ABB-free@home, intelligently transforming your home, optimizing its use and making electricity consumption efficient. The control of blinds, lighting, heating, air conditioning or communication systems are part of Zenit's proposal for smart spaces.
Zenit-VDE-standard-390x195_

Are you looking for support or purchase information?

Zenit finishes

Zenit_20210506_23292x292
White
Zenit_20210506_16292x292
Silver
Zenit_20210506_01292x292
Anthracite
Zenit_20210506_05292x292
Champagne
Zenit_20210506_19292x292
Stainless steel frame - anthracite switches
Zenit_20210506_22292x292
Wenge frame - silver switches
Zenit_20210506_24292x292
White glass frame - white switches
Zenit_20210506_02292x292
Black glass frame - silver switches
Zenit_20210506_09292x292
Graphite Glass frame - champagne switches
Zenit_20210507_25292x292
Champagne glass frame - anthracite switches
Zenit_20210506_12292x292
Pearl glass frame - white switches
Zenit_20210506_04292x292
Coffee glass frame - silver switches
Zenit_20210506_17292x292
Slate frame - silver switches

Zenit selected functions

Zenit_20210507_35292x292
Sound system
Zenit_20210507_31292x292
Temperature controls
Zenit-Ambiente-CEM-ABB_korr_new_Centralization
Centralization
Zenit_20210507_36292x292
Workstations
Zenit_20210507_26292x292
Surface mounted

Services & Tools


Go for more

Products and documents browser

Products
Downloads
Loading documents
Select region / language