USB charger

The ideal location to charge your mobile devices

Fondo-header-image-(1183x353)

Now SmartPhones, tablets, cameras or MP3 players can be charged in a fixed place of the house. 

The search for USB charging stations with its own current adaptors and electric cables is now a thing of the past. You can charge up to two SmartPhones, digital cameras or similar devices with batteries. That way, the charge is even more comfortable. For Zenit you’ll be able to choose a double outlet of 1.5mA shared with two connectors; a single outlet of 2A/5V or even a double outlet of 2A/5V each. 


Foto_cargador_usb_1

    Main benefits
  • Integration in the Zenit series
  • Solution in both narrow (perfect choice for the occasions where there isn’t enough space) and wide module
  • Integration in the Zenit series for the built-in installation
  • Compatibility with the T1000 range
  • Compatible with the Zenit command centralizations
  • A Niessen USB charger can be easily installed where an actual socket exist and even where a future socket can be

  • Main features
  • Input voltage: 110-230V AC ±10%
  • Frecuency 50-60Hz.
  • Output voltage: 5V DC +5/-5%
  • Output current N2285: 1500mA a 5V DC.
  • Output current N2185.2: 2000mA a 5V DC.
Select region / language