Busch-powerDock

Smart and convenient charging

Busch-powerDock is a flush mounted fast charger for smart devices with USB-C or Apple connector. Now you do not need to search for a spare cable, the position for charging is fixed and ready to power your smart phone.
USB-C is becoming a standardised charging interface. The inserts fits to standard VDE installation boxes and together with the cover can be integrated into the switch design.

Product advantages and features

  • supports Quick charging (charging time depends on the supported charging protocol of each mobile device)
  • supports USB-C and Apple Lightning connector
  • Busch-powerDock is Apple certified charging device using original Apple Lightning connectors
  • easy installation
  • suitable for charging of iPhone 7 Plus, iPhone 7, iPhone SE, iPhone 6 Plus, iPhone 6, iPhone 5s, iPhone 5c, iPhone 5
  • suitable also for charging of iPod touch (6th and 5th generation) and iPod nano (7th generation)
  • covers are available in future® linear, solo®, Busch-Dynasty, Busch-axcent®, pure stainless steel, Reflex SI, Jussi, Busch-Duro, alpha, basic55, Sidus,...
Busch-powerDock_390x390

Leaflet download

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language