USB power adapter insert

The ideal location. For charging.

Now the suitable SmartPhones, tablets, cameras or MP3 players can be charged everywhere in the house at a fixed location.

At the new USB power adapter insert. The search for USB charging stations each with their own power adapters and electric cables is now a thing of the past. And it can charge up to two mobile telephones, digital cameras or similar devices with batteries. Charging is therefore made even more comfortable.

pl-usb-netzteil-01

Main benefits

  • The USB power adapter serves for charging larger devices
  • It can charge up to two mobile telephones, digital cameras or similar devices with batteries
  • Via the USB charging cables that are usually part of the supply of terminal devices

Main features

  • In case one output is used: charging current up to 3.0 A
  • In case two output are used: charging current up to 2 x 1.500 mA
  • Electronic short-circuit and overload protection

Highlights

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language