Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ITS2.1

SlimLine XR

The SlimLine XR with ITS2.1 and ITS2.D (with integrated Display) is developed for easy setup, reliable remote control and monitoring via bus communication. 
XR with ITS2.1 is the optimal switch fuse disconnector for Energy Management Systems to analyze, optimize and control the energy consumption in modern commercial and industrial buildings.

XR ITS2.1 has a common interface with ABB‘s series of breakers and TruOne ATS, where the EKIP Connect 3 software is used for configuration. The network communication is done via Modbus RTU/RS485 and can be connected to ABB AbilityTM.

Easy to install

Easy to installEasy configuration with common ABB interface Ekip Connect 3. The same configuration tool is used also for a broad series of breakers and the TruOne ATS.
Only three parameters need to be set in ITS2.1: Nominal Line Voltage, Feeding Direction and Slave Address. All metering equipment and sensors are factory mounted. This means you only have to plug in the SlimLine XR to the Panel, connect the cables and configure the ITS2.1 Unit.

Energy Efficency

Energy EfficiencyITS2.1 makes energy management very easy. It monitors, analyzes and controls energy consumption in modern commercial and industrial buildings. This all-in-one product doesn’t need any additional assembly or installation work.
Thanks to the compatibility with ABB AbilityTM Electricity Distribution Control System (EDCS), you can monitor whole distribution panels, factories or even buildings. With ABB Ability TM you can monitor and optimize easily remotely with your computer, tablet or smart phone.

Continuous operation

Continuous operationWith ITS2.1 you are able to monitor and control your SlimLine XR. You are able to set alerts that will be sent to the facility manager, for example, if fuses blow or temperature or cur-rents exceed the given limits. With easy monitoring thanks the compatibility with ABB Ability Electricity Distribution Control System (EDCS), you can check your facility any time any-where.
The ITS2.1 unit gives you real time data of measured current, voltage, temperature, power, energy, position of the switch and status of the fuses. By using it in combination with a motorized SlimLine XR, the ITS2.1 unit can be configured so that the load is disconnected when one of the fuses blows. This enhances the level of protection.

Are you looking for support or purchase information?

Related products