Global site

O site da ABB utiliza cookies. Ficando aqui , está a concordar com a nossa utilização de cookies. Ler mais

Produtos de baixa tensão para Datacenters

Aumentar a segurança, confiabilidade e eficiência para os datacenters atuais

Data centers need power 24/7.  Outages reportedly cost $1 million or more per hour, impacting the bottom line.

ABB’s low voltage products and integrated systems are designed for heavy duty industrial applications and are extensively tested to withstand the rigors of data center use, helping ensure maximum reliability and uptime. For example, our electrical control and protection products eliminate the risk of major false trips due to uncoordinated circuit protection. And standardizing with ABB product solutions will help reduce panel size by up to 50% and design and assembly time by up to 30%.

As part of our total data center solution, ABB’s offering includes low voltage components such as breakers, switches and modular DIN-rail products.  ABB surge protection relays reduce or eliminate safety incidents and extend equipment life by up to 20%. ABB low voltage (LV) switchgears and motor control centers (MCC) deliver a maintenance-free mechanical structure with nearly 100% availability. The products’ unique design exceeds safety standard requirements and is backed by more than 400 successful arc tests to date.

Highlights

Applications

Related offering

  • Contacte-nos

    Submeta o seu inquérito e nós contatá-lo-emos

    Contacte-nos