Global site

Сайт компании АББ использует cookies. Оставаясь здесь вы соглашаетесь на использование нами cookies. Узнать больше

Измерительные устройства на DIN-рейку

Управляй расходом электроэнергии


Managing electrical supply is a priority. Without measuring usage, it is hard to drive efficiency.
Measuring an electrical installation can save effort and money. The addition of energy meters for sub-metering and a circuit monitoring system for branch supervision enables the monitoring of energy usage, from the incoming energy all the way down to the last branch.

Преимущества

  • Wide measurement dynamics, that means reliable energy measurement from low to high currents
  • Ability to identify where energy could be saved from detailed information of energy usage
  • Cost allocation of energy
  • Branch supervision of both AC and DC currents

Особенности

  • Three ranges of energy meters, direct connected up to 40 A, 65 A and 80 A or transformer connected
  • Wide range, from basic to advanced energy meters connected directly with option of 4Q measurements, tariffs, max/min demand, previous values, load profile, harmonics and THD
  • Possibility to connect up to two times 32 sensors to each control unit
  • Option of in-built communication, Modbus RTU or M-Bus (energy meters) 

Вы ищете техподдержку или информацию о ценах?

 

Ассортимент

 

Веб-каналы АББ

Следите за нашими обновлениями

LinkedIn YouTube Google+