Installation and Commisioning

Correct installation and commissioning will ensure a high degree of operational reliability.


We know how to get the best out of ABB equipment. Count on our experts to get the best performance.
Correct installation and commissioning will ensure a high degree of operational reliability. To achieve a trouble-free start up, it is required that ABB installation and commissioning procedures are followed.

The ABB Service organization is available to support Panel Builder / Installers, OEMs and End users in a safe and correct installation and commissioning.

Are you looking for support or purchase information?

Discover more

Installation
Commissioning
  • Installation of upgrades and retrofits;
  • Product personalization with  accessories or conversion kits;
  • Modbus Communications analysis check of low-voltage products in switchgear with ABB commissioning tools;
  • Adjustment of Mechanical devices (i.e. mechanical interlocks);
  • Insulation level testing.
  • Putting into service operations;
  • Setting of device parameters for trip unit of low-voltage circuit breakers;
  • Setting of device parameters for soft starters;
  • Setting of device parameters for communication modules;
  • Communications check;
  • Verification of Logic Selectivity external connections.

Documents browser

Select region / language