Satellite co-axial socket outlet

Connection to antenna technology and broad-band cable.

dk-antenne

Antenna sockets connect radios and televisions using the most up-to-date antenna engineering and broad-band cable. The 4-hole antenna sockets at the same time allow the connection of twin satellite receivers with signals of horizontal and vertical polarization. Only this makes it possible to record a broadcast while watching another broadcast live.

All antenna sockets meet the highest screening requirements and are therefore allocated to "Class A". The minimal installation depth also makes installation easier.

The antenna sockets from Busch-Jaeger are available in different models, for example:

  • Antenna sockets for the connection of cables 
    Transmission bandwidth 5 – 2,400 MHz according to IEC 169-2 and EN 50083-2, -4. Cover plate with 2 connections for commercially available antenna sockets with central M 3 fixture.
  • Antenna sockets for satellite connection
    Transmission bandwidth 47 – 2,150 MHz according to IEC 169-2. Cover plate with 3 connections for commercially available central M 3 fixture.
  • Antenna socket for twin receiver
    Cover plate (50x50 mm) which can be used for all ranges, with 4 connections for antenna sockets from Ankaro/Hirschmann/WISI. Can only be used with cover plate for telecommunication inserts with 50x50 mm cover plate without hinged lid.
Select region / language