Smart and alert.
The small disc-type surveillance zone makes the Busch-Watchdog 220 MasterLINE especially attractive for applications in the commercial sector. The detection range is 220° and the coverage 16 meters to all sides. At an appropriate mounting height it additionally offers an area 2 meters in height in which no detection is carried out. However, if a person approaches, it responds immediately. It additionally offers functions such as continuous light On, continuous Off, presence simulation or storage of the brightness switching threshold, which can be activated/deactivated via the IR remote control. It is suitable for mounting on walls and ceilings.
All loads up to a maximum of 3,680 W/VA can be connected to the movement detector.The models are, like all Busch-Watchdog units, easy to operate with practical functions such as operating mode, twilight setting, switch-off delay and short-time pulse. Also the automatic range stabilisation remains constant during different outdoor weather conditions.
With the practical IR remote control you are always fully in charge of safety and comfort. The settings can be handled easily without a ladder or an electrical installer. For example, brightness switching threshold, presence simulation or continuous light On/Off.
»
Link to IR remote control