This model was designed especially for living concepts and additionally offers the technology of the Busch-Watchdog 220 MasterLINE. Since it operates with radio signals, the functions of the sensors and actuators are spread over both devices. The sensor can be mounted in any location - preferably where it has the best overview. Several Busch-Watchdog 220 WaveLINE can be assigned to a single actuator. This allows angled and hilly areas to be completely monitored. The device operates without cables. Its operation is especially economical because the high-performance batteries last up to ten years. If it detects a movement, it radios the switch-on signal to the built-in actuator, which can even be installed in a deep flush-mounted socket outlet underneath a push-button. The battery test is carried out on the device.
The transmission of a low-battery telegram is possible.
The Busch-Watchdog 220 WaveLINE is available in modern colours - white, anthracite, brown and silver metallic.