With a corner adapter, two sides of the house can be detected with the Busch-Watchdog 280. Additional features of these innovative devices include ground and rear-field detection, creep zone protection and automatic switch-on of light when stepping out of the door.
In comparison with the Busch-Watchdog 220 MasterLINE the Busch-Watchdog 280 MasterLINE offers a wider lens and a larger detection angle of 280°.
All loads can be connected to both movement detectors, with a maximum of 3,680 W/VA. Like all Busch-Watchdogs, the models are easy to operate with practical functions such as operating mode, twilight setting, switch-off delay and short-time pulse. And the automatic range stabilisation keeps the coverage constant during different weather conditions. The Busch-Watchdog 280 MasterLINE impresses with automatic interference suppression and presence simulation - ideal during the holiday period. An added advantage is the dismantling protection.
Overview of colours.
The colour to match the facade. The Busch-Watchdog 280 MasterLINE is available in modern colours - white, brown, anthracite and silver metallic.

Easy and fast to install.
The movement detector can be easily positioned onto the wall connection box by latching it. And it can be protected against dismantling by means of an additional screw connection. The universal cable feed options make the devices suitable for all types of installations. The cable connections are made only after the bottom part of the device has been mounted.
With the practical IR remote control you are always fully in charge of safety and comfort. The settings can be handled easily without a ladder or an electrical installer. For example, brightness switching threshold, presence simulation or continuous light On/Off.
»
Link to IR remote control
Fördelar
- Perfekt för friliggande hus.
- Viktiga funktioner som belysning kontinuerligt på eller av, närvarosimulering, lagring av kopplingströskelvärden för ljusstyrkan kan avaktiveras/aktiveras med den infraröda fjärrkontrollen utan att någon inställning behöver göras på enheten.
- Det finns olika monteringsalternativ: väggmontering, väggmontering med lutning, takmontering och hörnmontering.
- 280 MasterLINE finns i moderna färger – vit, brun, antracit och silver-metallic.
Egenskaper
- Den här rörelsedetektorn har en sensorvinkel på 280°.
- Räckvidden är 16 m på alla sidor.
- Den har fyra detekteringsnivåer utan luckor.
- Inga luckor i detekteringen; sammanhängande, stor räckvidd.