Komfortbrytare

Perfekt stöd

bm-komfortschalter

Funktionell och attraktiv. Den eleganta komfortbrytaren kan användas precis som en vanlig strömställare, utan att automatläget påverkas. Den har dock intressanta funktioner som inte har funnits tidigare. Den kan kopplas om beröringsfritt, manuellt eller timerstyrt. Komfortbrytaren visar vad dagens teknik kan erbjuda, med ett enastående förhållande mellan pris och prestanda.

Komfortbrytaren har olika komfortsteg för alla behov. Det kan t.ex. användas som helt automatisk. I detta fall slås belysningen på och av oberoende om någon rörelse upptäcks.  Den halvautomatiska versionen lämnar belysningen på tills den stängs av manuellt.

Flexibility in application.

Its intelligent extension unit input makes it possible to integrate it into almost all two-way and intermediate switches. Only the remaining two-way and intermediate switches need to be replaced by push-buttons. For extension unit operation the existing wires of the two-way and intermediate switches can be used. The 2-wire insert is ideally suited for retrofitting. And the relay insert makes it possible to connect universal loads. Exemplary. No matter which function is preferred, the Busch-Comfort switch displays itself as a normal light switch and is just as easy to operate.

Time comfort. Manually on, but switching off automatically.


For stairwells as staircase light timer switch. You come home and the light is still on because someone else just came through the corridor. After a few steps you are suddenly in the dark because the set time has expired. The innovative Busch-Watchdogs reliably prevent such, at times dangerous, situations from occurring. They register again when a person is in the corridor and start the selected switch-off delay anew.

pl-bm-komfortschalter-04

Medium comfort. Automatic on, but switching off manually.


For angled cellars or workrooms. Busch-Comfort switches turn on the light automatically and leave it switched on as long as you need it. If you do not move or you temporarily leave the detection range, the light remains switched on. This allows you to concentrate on your work and decide yourself when it needs to be dark again.

pl-bm-komfortschalter-05

Maximum comfort. Never switch by hand again.


For transit rooms such as corridor, cellar and toilet. The light is switched on automatically when someone enters the detection range. The switch-off delay can be selected between one to ten minutes. Special safety: If a person again passes through the detection range, the timer setting starts anew from the beginning. Also the brightness threshold from which the light switches itself on can be adapted to the prevailing conditions. This gives you freedom and flexibility - even when the light conditions change. Busch-Comfort switch relay inserts can also be switched in parallel.

pl-bm-komfortschalter-06

Fördelar

  • Oavsett vilken funktion som önskas, ser komfortbrytaren ut som en normal strömställare och är lika lätt att använda.
  • Den intelligenta utbyggnadsenheten med ingångar gör att det går att integrera den i nästan alla kopplingar.
  • Endast de återstående strömbrytarna behöver bytas ut mot tryckknappar.

Egenskaper

  • Öppningsvinkel: 170°.
  • Räckvidd: framifrån 5 m, från sidan 3 m.
  • Detektering med husdjursfunktion.
  • Olika komfortlägen:
    - Tidskomfort (manuellt på, men automatisk avstängning).
    - Mellankomfort (automatiskt på, men manuell avstängning).
    - Maximal komfort (ingen omkoppling för hand).
Select region / language