Rörelsevakt 180 för infällt montage med comfortsensor

Den bekväma hemhjälpen

Rörelsevakt 180 comfortsensor för infällt montage är den idealiska rörelsedetektorn för trapphus, hall och stora rum där tydlig överblick saknas. De reagerar så fort de upptäcker kroppsvärme. Och de låter ingen stå i mörkret.

The optimum shape.

A flush-mounted movement detector must match perfectly with its surroundings while at the same time reliably fulfilling its detecting function. The flush-mounted Busch-Watchdog 180 Comfort is optimally designed for this. Not too flat and not too high. Nothing escapes their notice. The flush-mounted Busch-Watchdog 180 Standard is available in the design of the Reflex SI Linear switch range. The flush-mounted Busch-Watchdog 180 Comfort on the other hand is available in almost all Busch-Jaeger switch ranges. It additionally has a comfortable sliding switch for individually setting the light control.

Everything under control.

The flush-mounted Busch-Watchdog 180 Comfort offers a large range of effectiveness, especially during a frontal approach. As soon as someone enters the door the switching process is triggered. It switches off automatically when exiting. The detection angle is 180° and extends laterally up to the wall. In spite of its compact dimensions it has a transmission range of twelve meters frontal and, depending on the lens, from five to eight meters lateral. Depending on the spatial conditions, the connection of an additional movement detector is recommended, which is connected as extension unit. For example, when an area that does not lie within the detection range is accessed.

Tips for industry solutions.

Light, when it is needed. And the reverse. Illumination that thinks along. In offices, hotels or public buildings light must function reliably and safely. But only when it is actually needed. Unnecessary switching of light means additional use of energy. The intelligent Busch-Watchdogs handle this task impressively and especially economically in all areas.

Intelligent combination.


The flush-mounted Busch-Watchdog 180 Comfort in connection with a Busch-Dimmer® does not switch the light off suddenly, but dims it slowly within a period of 60 seconds. The switch-off delay time and twilight value can be flexibly set, it is freely selectable up to 30 minutes.

pl-bm-180-komfort-03

Fördelar

  • Rörelsevakt 180 comfortsensor för infällt montage fungerar effektivt på långt avstånd, särskilt när någon närmar sig framifrån.
  • Beroende på utformning och användningsområde har modellerna i 180-comfortsensorserien för infällt montage två olika linser: selektiv lins eller multilins.
  • Med selektiv lins upptäcks t.ex. inte husdjur i det nedre området.
  • Multilinsen upptäcker också personer på trappan.

Egenskaper

  • Kontinuerlig belysning, ingen belysning eller automatiskt läge kan väljas individuellt med skjutreglaget på rörelsevakt 180 för infällt montage.
  • 180 med comfortsensor för infällt montage tillsammans med en ABB-dimmer slår inte av belysningen direkt utan dimmar den långsamt under 60 sekunder.
  • Funktioner för selektiv lins:
    - Övervakar ett område högre än 1,20 m så att små djur inte upptäcks.
    - Monteringshöjd: 0,80 m till 1,20 m.
    - Räckvidd: 12 m framifrån, 8 m åt varje sida.
  • Funktioner för multilins:
    - Tack vare sin räckvidd upptäcker den också människor på trappan.
    - Monteringshöjd: 1,20 m; Räckvidd: 10,00 m framifrån, 2,50 m åt varje sida.
    - Monteringshöjd: 2 m; Räckvidd: 12 m framifrån, 4 m åt varje sida.
    - Monteringshöjd: 2,50 m; Räckvidd: 15 m framifrån, 5 m åt varje sida.

Aktuellt

Select region / language