A flush-mounted movement detector must match perfectly with its surroundings while at the same time reliably fulfilling its detecting function. The flush-mounted Busch-Watchdog 180 Standard is optimally designed for this. Not too flat and not too high. Nothing escapes their notice. The flush-mounted Busch-Watchdog 180 Standard is available in the design of the Reflex SI Linear switch range.
The flush-mounted Busch-Watchdog 180 Standard offers a large range of effectiveness, especially during a frontal approach. As soon as someone enters the door the switching process is triggered. It switches off automatically when exiting. The detection angle is 180° and extends laterally up to the wall. In spite of its compact dimensions it has a transmission range of twelve meters frontal and eight meters lateral. Depending on the spatial conditions, the connection of an additional movement detector is recommended, which is connected as extension unit. For example, when an area that does not lie within the detection range is accessed.
Light, when it is needed. And the reverse. Illumination that thinks along. In offices, hotels or public buildings light must function reliably and safely. But only when it is actually needed. Unnecessary switching of light means additional use of energy. The intelligent Busch-Watchdogs handle this task impressively and especially economically in all areas.
If more than only one movement detector is required, additional movement detectors can be installed using extension units inserts. This is a convenient solution for windy cellars or L-shaped corridors.
Fördelar
- Rörelsevakt 180 standardsensor för infällt montage fungerar effektivt på långt avstånd, särskilt när någon närmar sig framifrån.
- Så fort någon kommer in genom dörren påbörjas omkopplingen.
- Den slår ifrån automatiskt när personen går ut.
Egenskaper
- Övervakar ett område ovanför 1,20 m, och det är därför små djur inte upptäcks.
- Monteringshöjd: 0,80 m till 1,20 m.
- Räckvidd: 12 m framifrån, 8 m åt varje sida.
- Om det krävs mer än en rörelsedetektor, kan ytterligare rörelsedetektorer installeras med hjälp av insatser med expansionsenheter.