SDC-series, depth 312 mm

Hot-dip galvanized cable distribution cabinets

Kabeldon SDC is supplied with or without a busbar system. The SDC range is suitable for electrical distribution at factories, construction sites, general distribution boards or for temporary power supply. 
The distribution boards are built to customer requirements, with direct metering or current transformer metering. 

  • Tested to the requirements of IEC 61439-5. Passes arctic climate tests.
  • Degree of protection IP34D.


Main benefits

  • Robust and versatile enclosure for a variety of applications,
  • Hot-dip galvanizing gives great resistance to corrosion,
  • Designed to be fitted well in different installation environments,
  • The depth, 312 mm, allows installation of all switching devices with independent manual operation,
  • Parts in the excavated area are extra protected against corrosion,
  • Side-hung doors, opening angle >180° makes work easy.

Destek veya satış bilgisine mi ulaşmak istiyorsunuz?

Products and documents browser

 

Select region / language